IESNA:LM-63-2002
[TEST]P952233
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12637
TILT=NONE
156 -1 1 37 41 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1749.8 1977 2203.4 2394.9 2541.2 2630 2695.2 2763.1 2827.6 2901.6
2992.1 3089.6 3210.6 3342.9 3508.3 3744.3 4069.9 4510.4 5091.9 5836.2
6799.9 7955.2 9025.9 9647.5 9529.1 8616.8 6926.2 5024.9 3224.5 2292.2
1581.8 991.6 551.9 120.1 0 0 0
1749.8 1943.1 2148.5 2315.7 2440.2 2522 2578.6 2640.4 2705.7 2772.7
2857.2 2958.2 3075.7 3206.3 3363 3568.4 3844.4 4209.1 4675.8 5324.3
6169.6 6981 7378.8 7242.2 6762.5 5958.1 4690.6 3174.1 1714.1 1012.5
558 249.8 96.6 12.2 0 0 0
1749.8 1923.1 2082.4 2199 2287 2340.1 2377.5 2426.2 2468.9 2509.8
2567.3 2643.9 2734.4 2821.5 2914.6 3028.7 3162.7 3323.8 3521.4 3719
3779.1 3580.6 3078.3 2488.9 1832.5 1271.9 898.4 648.6 455.3 327.3
221.1 132.3 74 33.1 6.1 0 0
1749.8 1873.4 1991.8 2078.9 2129.4 2155.5 2173.8 2181.6 2176.4 2156.4
2126.8 2111.1 2093.7 2051.9 1960.5 1829.9 1694.1 1564.4 1453 1377.2
1338.9 1304.1 1256.2 1175.3 1113.4 1065.6 917.6 743.5 491 343.9
245.5 170.6 113.2 48.8 7 0 0
1749.8 1823.8 1909.1 1973.6 2008.4 2017.1 1997.1 1943.1 1856 1742.9
1621 1522.6 1458.2 1419 1387.7 1341.5 1275.4 1211.8 1162.2 1136.1
1136.1 1143 1144.8 1137.8 1086.5 973.3 853.1 773.1 651.2 523.2
379.6 249 135.8 53.1 3.5 0 0
1749.8 1783.8 1824.7 1871.7 1905.6 1902.2 1856 1766.4 1657.5 1555.7
1471.2 1411.2 1376.4 1350.2 1319.8 1272.8 1206.6 1126.5 1048.2 986.3
953.3 957.6 984.6 1002.9 995.9 965.4 899.3 792.2 672.9 560.6
455.3 357.8 260.3 151.5 65.3 0 0
1749.8 1729.8 1742.9 1775.9 1812.5 1829.9 1802.9 1743.7 1677.6 1618.4
1558.3 1490.4 1419.9 1351.1 1284.1 1213.6 1136.1 1054.2 976.8 913.2
856.6 808.7 767.8 741.7 733.9 731.3 717.3 686 632 556.3
429.2 294.2 162.8 86.2 31.3 0 0
1749.8 1694.1 1661.9 1668.9 1722 1789.9 1843 1847.3 1809.9 1750.7
1681.9 1600.1 1505.2 1405.1 1310.2 1219.7 1133.5 1049.9 975 916.7
874 846.2 823.5 795.7 753 686 616.4 565.9 520.6 470.1
403.9 312.5 201.1 116.7 38.3 0 0
1749.8 1651.4 1576.6 1565.3 1617.5 1748.9 1890 1956.1 1936.1 1861.3
1771.6 1680.2 1583.5 1476.5 1369.4 1264.9 1166.5 1076 996.8 935.8
889.7 857.5 844.4 835.7 816.6 774.8 724.3 666.8 608.5 540.6
457.9 356.9 262.9 165.4 54 0 0
1749.8 1610.5 1498.2 1442.5 1469.5 1601.8 1796 1951.8 1989.2 1923.9
1815.1 1710.6 1614 1513 1412.9 1312.8 1213.6 1116.9 1032.5 968.1
914.1 878.4 852.3 841 824.4 793.9 750.4 701.7 648.6 589.4
507.5 403.1 296 162.8 50.5 1.7 0
1749.8 1574 1450.3 1377.2 1387.7 1506.1 1685.4 1842.1 1930 1905.6
1814.2 1710.6 1614 1518.3 1424.2 1330.2 1232.7 1136.9 1053.4 982.9
922.8 881.9 851.4 833.1 814 779.1 727.8 672.1 616.4 551.1
470.1 363.9 264.6 141 38.3 0 0
1749.8 1567 1419.9 1318 1298.9 1377.2 1517.4 1677.6 1783.8 1794.2
1737.6 1649.7 1562.7 1481.7 1401.6 1315.4 1224.9 1133.5 1049 976.8
915 870.6 832.3 797.4 755.6 693.8 607.6 507.5 413.5 336
259.4 173.2 105.3 53.1 4.4 0 0
1749.8 1524.3 1343.3 1200.5 1130 1133.5 1177.9 1237.9 1285.8 1311.1
1311.1 1279.7 1239.7 1197 1150 1100.4 1051.6 998.5 935 869.7
807 735.6 661.6 597.2 531.9 444 356.9 293.4 242.9 193.3
141.9 87.9 40.9 11.3 0 0 0
1749.8 1493 1284.9 1111.7 1004.6 958.5 943.7 941.9 936.7 928.9
912.3 881 843.6 799.2 746.9 704.3 662.5 630.3 609.4 600.7
589.4 565 525.8 476.2 417 355.2 297.7 247.2 199.4 155.8
111.4 62.7 27 4.4 0 0 0
1749.8 1477.3 1245.8 1056.9 932.4 870.6 838.3 810.5 779.1 744.3
713 687.7 659 635.5 607.6 579.8 550.2 511.9 469.2 433.5
397 363.9 335.2 312.5 287.3 255.9 221.1 186.3 148.9 114
77.5 48.8 23.5 0.9 0 0 0
1749.8 1464.3 1222.3 1028.1 897.5 827.9 785.2 744.3 705.2 666
628.5 596.3 565.9 535.4 507.5 480.5 451.8 422.2 394.4 364.8
336.9 312.5 290.8 267.3 239.4 215 187.2 155.8 120.1 88.8
64.4 38.3 13.1 0 0 0 0
1749.8 1476.5 1230.1 1032.5 891.5 809.6 754.8 713 677.3 642.5
607.6 574.6 540.6 510.1 482.3 454.4 425.7 394.4 363 330.8
303 279.4 259.4 242 224.6 205.5 179.3 150.6 125.4 103.6
80.1 54.8 20 0 0 0 0
1749.8 1483.4 1238.8 1038.6 888 788.7 730.4 693 659.9 625.1
592 558.9 529.3 501.4 475.3 447.5 419.6 388.3 356.9 325.6
297.7 277.7 261.2 247.2 230.7 208.1 177.6 152.3 133.2 113.2
88.8 59.2 23.5 7 0 0 0
1749.8 1483.4 1248.4 1046.4 885.4 772.2 710.4 674.7 641.6 608.5
572 540.6 513.6 484 455.3 426.6 397 367.4 337.8 309.9
287.3 272.5 258.6 243.8 221.1 189.8 151.5 133.2 114 93.1
67.9 35.7 14.8 3.5 0 0 0
1749.8 1513 1285.8 1083 907.1 775.7 706 668.6 635.5 607.6
575.4 545 515.4 486.6 457 428.3 398.7 370 343 318.6
298.6 282.9 267.3 248.1 220.3 175.9 132.3 114 95.8 75.7
54 31.3 16.5 7 1.7 0 0
1749.8 1530.4 1311.1 1108.2 926.3 787.9 710.4 669.5 637.2 607.6
577.2 547.6 518.9 490.1 462.3 434.4 405.7 377.8 351.7 328.2
308.2 291.6 274.2 252.5 222 175.9 130.6 112.3 93.1 74
51.4 30.5 17.4 8.7 4.4 0 0
1749.8 1537.4 1327.6 1130 943.7 809.6 713.9 673.8 638.1 612.9
584.1 555.4 527.6 499.7 472.7 446.6 418.7 390.9 364.8 338.6
317.8 300.3 282.1 262 224.6 178.5 138.4 121 101 81
57.5 34.8 20.9 13.1 7.8 3.5 0
1749.8 1586.2 1403.3 1214.4 1027.3 862.7 746.9 682.5 647.7 619.8
594.6 568.5 542.4 516.2 489.3 462.3 435.3 407.4 382.2 357.8
336 316 296 273.4 245.5 209.8 165.4 141 120.1 99.2
75.7 47.9 29.6 19.2 13.9 7 0
1749.8 1622.7 1472.1 1304.1 1124.8 954.1 811.4 704.3 651.2 619.8
594.6 569.3 544.1 518 491.9 464 434.4 407.4 381.3 356.9
336.9 316 294.2 269.9 242.9 213.3 179.3 150.6 129.7 108.8
87.1 62.7 32.2 19.2 12.2 6.1 0
1749.8 1657.5 1552.2 1419 1270.1 1106.5 946.3 792.2 675.6 625.9
596.3 569.3 544.1 518 490.1 463.1 434.4 405.7 377.8 348.2
320.4 294.2 269.9 247.2 228.1 205.5 177.6 148 120.1 98.4
79.2 59.2 33.1 14.8 7.8 2.6 0
1749.8 1713.3 1662.8 1585.3 1459.9 1316.3 1172.6 1026.4 836.6 684.3
612 578.1 550.2 523.2 497.1 470.1 442.2 414.4 385.7 355.2
326.5 297.7 271.6 247.2 223.7 199.4 173.2 148 120.1 91.4
70.5 49.6 31.3 16.5 7.8 3.5 0
1749.8 1770.7 1781.2 1770.7 1710.6 1616.6 1505.2 1381.6 1223.1 1018.6
807 650.3 575.4 541.5 516.2 491.9 465.7 443.1 421.3 395.2
369.1 336.9 304.7 275.1 251.6 229 251.6 263.8 199.4 159.3
105.3 77.5 44.4 21.8 10.4 5.2 0
1749.8 1827.3 1903 1964.8 1989.2 1970.1 1908.3 1827.3 1751.6 1661
1522.6 1334.6 1114.3 889.7 707.8 611.1 583.3 562.4 525.8 492.7
467.5 444.9 412.6 389.1 410 425.7 358.7 272.5 165.4 123.6
92.3 67 45.3 26.1 13.1 4.4 0
1749.8 1884.8 2026.7 2159 2257.4 2313.9 2317.4 2285.2 2254.7 2245.2
2239.1 2213 2161.6 2097.2 2015.3 1920.4 1801.2 1687.1 1647.1 1796.8
2121.5 2430.6 2476.7 2146.8 1514.8 897.5 530.2 333.4 230.7 168.9
128 92.3 62.7 35.7 13.9 3.5 0
1749.8 1940.5 2139.8 2337.4 2502.9 2609.1 2659.6 2677 2694.4 2724.8
2771.9 2832.8 2905.9 2973 3040 3090.5 3170.6 3314.2 3582.3 4021.1
4590.4 5207.7 5810.1 6273.2 6327.2 5892.8 5058.8 3952.3 2759.7 1724.6
1002 596.3 339.5 128 39.2 1.7 0
1749.8 1960.5 2191.2 2420.1 2609.9 2735.3 2798 2825 2850.2 2885
2932.9 2990.4 3065.2 3141 3222.8 3334.2 3494.4 3727.7 4072.5 4550.4
5185 6022.5 7164.7 8582 9496 9274.9 8596.8 7663.5 6656.3 5700.4
4722.8 3644.2 2494.1 1466 594.6 149.7 0
1749.8 1975.3 2226 2487.2 2694.4 2830.2 2897.2 2917.2 2927.7 2932.9
2946 2963.4 2986 2995.6 3026.1 3094 3213.2 3403 3710.3 4162.1
4770.7 5619.4 6896.6 8773.5 11269.4 12063.3 11422.6 10662.6 9821.6 8945.8
7653.9 5980.7 4168.2 2537.7 1002 320.4 0
1749.8 2008.4 2304.4 2606.4 2856.3 3007.8 3051.3 3024.3 2959.9 2866.7
2764 2665.6 2568.1 2477.6 2433.2 2486.3 2717.9 3128.8 3625.9 4091.6
4533 5047.5 5750.9 6765.1 8707.3 11033.4 10559 9431.6 8691.6 8185
7463.3 6419.5 5015.3 3490.9 1365 224.6 0
1749.8 2025.8 2385.3 2714.4 2977.3 3105.3 3102.7 2992.1 2817.1 2632.6
2457.6 2311.3 2198.2 2132 2197.3 2522 3074.8 3750.4 4463.3 5214.6
6036.4 6819.1 7566 8432.2 9712.8 11347.7 11665.5 10822.8 9877.3 8908.4
7757.5 6212.3 4382.4 2121.5 830.5 93.1 0
1749.8 2052.8 2402.7 2749.2 3017.4 3146.2 3091.3 2896.3 2650 2452.4
2276.5 2136.3 2036.2 2013.6 2202.5 2703.1 3446.5 4380.6 5532.4 6932.2
8467 10045.4 11622.8 13040.9 14652.3 16134 16509.2 15831.1 14538.3 12813.7
10545.9 7423.2 4817.7 2663.9 1284.9 148.9 0
1749.8 2054.5 2407.1 2749.2 3008.6 3123.6 3067.8 2878.1 2633.4 2414.1
2238.2 2100.7 2010.1 2023.2 2286.1 2876.3 3727.7 4843.8 6261.9 7875.9
9521.3 11131.8 12751.9 14421.7 16309.9 17682.8 17760.2 16677.3 14789.9 12293.1
9683.2 7192.5 4700.1 2734.4 1083.8 136.7 0
1749.8 2054.5 2398.4 2728.3 2966 3074.8 3061.7 2939 2750.1 2542.9
2358.3 2220.8 2125.9 2118.1 2325.3 2844.1 3605 4514.7 5577.7 6756.4
7934.3 9117.3 10254.3 11396.5 12961.7 14495.6 14905.7 14142.2 12844.2 11154.5
9268 7183.8 5410.5 3221.9 1223.1 107.9 0
1749.8 2031 2351.4 2651.7 2869.4 2980.8 3016.5 2996.5 2913.8 2789.3
2650.8 2517.7 2402.7 2340.9 2398.4 2679.6 3190.6 3849.6 4552.1 5203.3
5831.9 6383.8 6904.4 7632.2 9016.4 10406.6 10227.3 9046.8 7956.9 6993.2
5790.1 4351 2919 1419.9 398.7 48.8 0
1749.8 2030.1 2316.6 2580.3 2771 2877.2 2938.1 2977.3 2997.3 3003.4
2993 2963.4 2926.8 2886.8 2880.7 2951.2 3167.1 3544.9 4074.2 4676.6
5367 6223.6 7355.3 8824.8 10369.2 10660 9042.5 6988 5139.8 3742.5
2937.3 2145.9 1556.6 915.8 255.1 10.4 0
1749.8 1982.3 2223.4 2445.4 2607.3 2704.8 2777.1 2839.8 2898.1 2972.1
3052.2 3132.3 3234.1 3331.6 3463.9 3661.6 3946.2 4352.8 4968.3 5807.5
6833 8023.1 9436.8 11017.8 11584.5 10749.6 8776.1 6585.8 4447.7 3208
2320.9 1548.7 932.4 215 5.2 0 0
1749.8 1977 2203.4 2394.9 2541.2 2630 2695.2 2763.1 2827.6 2901.6
2992.1 3089.6 3210.6 3342.9 3508.3 3744.3 4069.9 4510.4 5091.9 5836.2
6799.9 7955.2 9025.9 9647.5 9529.1 8616.8 6926.2 5024.9 3224.5 2292.2
1581.8 991.6 551.9 120.1 0 0 0
